??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3877
MATERIAL
Material
aluminium
FINISH
Finish
anodised
A
65 mm
B
60 mm
C
3.5 mm
D
5 mm
NOTE
Note
type 1
G
40 mm
WEIGHT
weight
49 g
S
5.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30197-clean-room-lift-off-hinges-65-x-60-mm.html
Download CAD models
Previews
3D
Dimension