??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3905
MATERIAL
Material
304 stainless steel
FINISH
Finish
polished
A
75 mm
B
50 mm
C
2 mm
D
12 mm
E
32 mm
F
6 mm
S
4.5 mm
Download CAD models
Previews
3D
Dimension