??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
14A-30-10
DESC
Description
International One-4-All Transformer, 30VA Power, 115V/230V Input, 10VCT Output Series
POWERVA
Power
30 VA
OS
Output Series
10VCT
OP
Output Parallel
5V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.15 lbs (0.52 kg)
LENGTH
Length
2.62 in. (66.5 mm)
WIDTH
Width
2.18 in. (55.4 mm)
HEIGHT
Height
1.56 in. (39.6 mm)
Download CAD models
Previews