??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
15-7-3573
MATERIAL
Material
steel
FINISH
Finish
nickel plated
A
94.5 mm
B
30 mm
C
4 mm
Download CAD models
Previews
3D
Dimension