??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610087
DESCSHORT
Short Description
Ultrasonic Sensor, Retroreflective Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Retroreflective Sensor, Operating voltage 15…30 VDC, Max. range 1000 mm, Rectangular transducer front, Cylindrical housing M18, potted, Connection via M12 x 1 male, Temperature compensation, Teach-in range: 15…98 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±16 °, 1 x switching output, NPN, Configurable via Teach-In, Parameterizable NO/NC
EAN
4047101392777
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU100L-M18MS-UN8X2-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Descarga de modelos CAD
Previews