??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-1-4034
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
152 mm
B
75 mm
K
20 mm
H
34 mm
WEIGHT
weight
340 g
S
9 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25668-springloaded-bolt-with-locking-system-a.html
Download CAD models
Previews
3D
Dimension