??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-1-4130
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
73.5 mm
B
22 mm
C
13 mm
WEIGHT
weight
29 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30368-toggle-latch-without-strike-73-5-mm.html
Download CAD models
Previews
3D
Dimension