??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
16-1-4217
MATERIAL
Material
steel
FINISH
Finish
black
A
68.5 mm
B
84 mm
NOTE
Note
without key
WEIGHT
weight
184 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26089-paddle-latches-68-5-x-84-mm.html
CAD modeli indir
Previews
3D
Boyut