??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-1-4312
MATERIAL
Material
6060 T5 alu
FINISH
Finish
clear anodised
A
60 mm
B
36.5 mm
C
34 mm
NOTE
Note
type 2
WEIGHT
weight
58 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30425-springloaded-bolt-with-locking-system-in-aluminium.html
Download CAD models
Previews
3D
Dimension