??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
16-1-4323
MATERIAL
Material
5754 alu
FINISH
Finish
clear anodised
A
25 mm
B
37 mm
C
19 mm
Stáhnout CAD model
Previews
3D
Dimenze