??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-1-4338
MATERIAL
Material
6060 T5 alu
FINISH
Finish
clear anodised
A
35 mm
B
22,5 mm
C
18,2 mm
NOTE
Note
type 2
Download CAD models
Previews
3D
Dimension