??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-1-4341
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
50 mm
B
56 mm
C
1.5 mm
D
1.2 mm
K
11 mm
E
16 mm
F
19 mm
H
29.5 mm
G
34 mm
WEIGHT
weight
71 g
J
12 mm
S
4.8 mm
Download CAD models
Previews
3D
Dimension