??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
16-1-9008
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
64 mm
B
33.5 mm
C
15 mm
WEIGHT
weight
44 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26097-push-barrel-bolt.html
下载CAD模型
预览
3D
尺寸标注