??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-1-9016
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
64 mm
B
38 mm
C
24 mm
NOTE
Note
with strike
WEIGHT
weight
60 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30185-padlockable-rotary-toggle-latches.html
Download CAD models
Previews
3D
Dimension