??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
16-1-9025
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
132 mm
B
50 mm
K
17 mm
WEIGHT
weight
170 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30276-springloaded-bolt-with-locking-system-b.html
下載CAD模型
Previews
3D
尺寸