??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-1-9026
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
132 mm
B
50 mm
K
17 mm
NOTE
Note
no stop
WEIGHT
weight
175 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30373-springloaded-bolt.html
Download CAD models
Previews
3D
Dimension