??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-3400
MATERIAL
Material
steel
FINISH
Finish
raw
A
108 mm
B
49.5 mm
C
19.5 mm
WEIGHT
weight
118 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25023-spring-loaded-toggle-latches-without-strike-108-mm.html
Download CAD models
Previews
3D
Dimension