??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-3414
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
13.7 mm
B
24 mm
C
1.5 mm
D
14 mm
E
5 mm
NOTE
Note
drilled
WEIGHT
weight
3.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26185-strike-for-part-number-16-7-3394.html
Download CAD models
Previews
3D
Dimension