??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-3484
MATERIAL
Material
zinc die-cast
FINISH
Finish
nickel plated
A
56 mm
B
16.3 mm
C
16.7 mm
D
42 mm
NOTE
Note
temperature up to 150°c
WEIGHT
weight
63.5 g
FORCE
strength
4kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25996-flush-magnet-with-high-temperature-resistance-force-4-kg.html
下载CAD模型
预览
3D
尺寸标注