??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-3529
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
13.4 mm
B
24 mm
C
1.5 mm
D
14 mm
E
5 mm
NOTE
Note
drilled
WEIGHT
weight
3.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25680-strikes-for-part-numbers-16-7-3410-16-7-3525-and-16-7-3527.html
Download CAD models
Previews
3D
Dimension