??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-3683
MATERIAL
Material
flexible magnet
FINISH
Finish
self adhesive
B
50 mm
C
1.5 mm
WEIGHT
weight
290 g
FORCE
strength
55 g/cm²
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30357-self-adhesive-magnetic-profile.html
Download CAD models
Previews
3D
Dimension