??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-3735
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
52 mm
B
34.5 mm
C
11.8 mm
WEIGHT
weight
27 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25033-spring-loaded-toggle-latches-without-strike-52-mm.html
Download CAD models
Previews
3D
Dimension