??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-3736
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
55.5 mm
B
34.5 mm
C
12 mm
WEIGHT
weight
27 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25034-spring-loaded-toggle-latches-without-strike-52-mm.html
CAD modeli indir
Previews
3D
Boyut