??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-3747
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
74 mm
B
46.5 mm
C
15 mm
NOTE
Note
drilled
WEIGHT
weight
70 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25030-spring-loaded-toggle-latches-without-strike-74-mm.html
Download CAD models
Previews
3D
Dimension