??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-3920
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
70.8 mm
B
28.7 mm
C
10.2 mm
NOTE
Note
with seal wire hole
WEIGHT
weight
50 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25950-spring-loaded-toggle-latches-without-strike-70-8-mm.html
Download CAD models
Previews
3D
Dimension