??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-4020
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
108 mm
B
34 mm
C
17 mm
D
5 mm
I
18 mm
K
16 mm
C1
2.5 mm
E
17 mm
C2
3 mm
F
6 mm
H
85-96 mm
NOTE
Note
108 < A < 119
G
10 mm
WEIGHT
weight
102 g
J
27 mm
S
5.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25056-adjustable-toggle-latches-with-strike-padlockable-82-mm-to-118-mm.html
Download CAD models
Previews
3D
Dimension