??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-4033
MATERIAL
Material
steel
FINISH
Finish
nickel plated
A
35 mm
B
12 mm
WEIGHT
weight
4 g
FORCE
strength
2.7kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26002-ultra-thin-compact-magnetic-catch.html
Download CAD models
Previews
3D
Dimension