??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
16-7-4153
MATERIAL
Material
polyamide and zinc die-cast
FINISH
Finish
black
A
131 mm
B
120 mm
NOTE
Note
1 point cam (H58)
WEIGHT
weight
450 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25920-vector-t-handle-rivet-mounted.html
Download CAD models
Previews
3D
Dimension