??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-1-3515
MATERIAL
Material
steel
FINISH
Finish
galvanised
A
142 mm
B
45 mm
C
120 mm
D
75 mm
E
8 mm
NOTE
Note
load: 35 kg
S
5.2 mm
Download CAD models
Previews
3D
Dimension