??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-1-3535
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
160 mm
B
46 mm
C
138 mm
D
94 mm
E
8 mm
NOTE
Note
load: 45 kg
S
5.2 mm
Download CAD models
Previews
3D
Dimension