??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PREVIEW
REF
Reference
19-1-3649
MATERIAL
Material
steel
FINISH
Finish
galvanised
A
187 mm
B
49.6 mm
C
162 mm
D
109 mm
E
8 mm
NOTE
Note
load: 45 kg
S
5.2 mm
Download modelli CAD
Anteprime
3D
Dimensione