??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-1-3830
MATERIAL
Material
ABS
FINISH
Finish
black
A
137.4 mm
B
37.4 mm
C
18.6 mm
E
1.6 mm
WEIGHT
weight
30 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25803-snap-in-flush-handles-137-4-x-37-4-mm-or-140-x-36-mm.html
Download CAD models
Previews
3D
Dimension