??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-1-9004
MATERIAL
Material
steel
FINISH
Finish
chrome plated
A
100 mm
B
41.5 mm
WEIGHT
weight
120 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26107-folding-handles-with-stop-in-open-position.html
Download CAD models
Previews
3D
Dimension