??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-1-9006
MATERIAL
Material
steel
FINISH
Finish
black epoxy
A
101.5 mm
B
37.5 mm
WEIGHT
weight
54 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26109-black-steel-folding-handle.html
Download CAD models
Previews
3D
Dimension