??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3341
MATERIAL
Material
steel
FINISH
Finish
raw
A
118 mm
B
80 mm
C
34 mm
NOTE
Note
undrilled
WEIGHT
weight
180 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25767-drop-handles-140-x-87-mm-load-60-kg.html
Download CAD models
Previews
3D
Dimension