??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3633
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
96 mm
B
72 mm
C
45 mm
NOTE
Note
drilled
WEIGHT
weight
107 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25765-drop-handle-96-x-71-mm-load-25-kg.html
Download CAD models
Previews
3D
Dimension