??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3641
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
110 mm
B
87 mm
C
50.5 mm
WEIGHT
weight
210 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25780-spring-loaded-handles-110-mm-load-25-kg.html
Download CAD models
Previews
3D
Dimension