??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3649
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
187 mm
B
49.6 mm
C
162 mm
D
109 mm
E
8 mm
NOTE
Note
load: 45 kg
WEIGHT
weight
155 g
S
5.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25776-drop-handles-load-35-kg-or-45-kg.html
CAD modeli indir
Previews
3D
Boyut