??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3690
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
158 mm
B
54 mm
C
130 mm
D
89 mm
E
7 mm
NOTE
Note
load: 35 kg / chamfremed angles
WEIGHT
weight
120 g
S
5.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26003-drop-handle-with-chamfremed-angles-load-35-kg.html
Download CAD models
Previews
3D
Dimension