??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3706
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
130 mm
B
80 mm
C
38.1 mm
WEIGHT
weight
227 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25766-drop-handle-130-x-80-mm-load-68-kg.html
Download CAD models
Previews
3D
Dimension