??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3711
MATERIAL
Material
304 stainless steel
FINISH
Finish
passivated
A
130 mm
B
75.4 mm
C
46 mm
PIN
Pin
aluminium mm
WEIGHT
weight
227 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26005-spring-loaded-handles-load-34-kg-1800-opening.html
Download CAD models
Previews
3D
Dimension