??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3721
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
104.8 mm
B
73.7 mm
C
34.9 mm
WEIGHT
weight
181 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25779-drop-handle-104-8-x-73-7-mm-load-90-kg.html
Download CAD models
Previews
3D
Dimension