??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3729
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
130 mm
B
101.6 mm
C
50.8 mm
D
14.2 mm
E
2.3 mm
WEIGHT
weight
275 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25782-spring-loaded-handles-130-mm-load-68-kg.html
Download CAD models
Previews
3D
Dimension