??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3730
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
130 mm
B
104.1 mm
C
50.8 mm
D
19 mm
E
2.3 mm
WEIGHT
weight
285 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25783-spring-loaded-handles-130-mm-load-68-kg.html
CAD modeli indir
Previews
3D
Boyut