??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3733
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
130 mm
B
81.3 mm
C
48.3 mm
D
15 mm
WEIGHT
weight
226 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25784-spring-loaded-handles-130-mm-load-45-kg.html
Download CAD models
Previews
3D
Dimension