??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3740
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
130.3 mm
B
104.1 mm
C
60.4 mm
E
39.6 mm
WEIGHT
weight
232 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25786-spring-loaded-handles-130-3-mm-load-45-kg.html
Download CAD models
Previews
3D
Dimension