??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3746
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
130.3 mm
B
82.6 mm
C
38.1 mm
E
41.9 mm
WEIGHT
weight
217 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25789-spring-loaded-handles-130-3-mm-load-45-kg.html
Download CAD models
Previews
3D
Dimension