??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3749
MATERIAL
Material
steel
FINISH
Finish
galvanised
A
155.5 mm
B
101.6 mm
C
46 mm
D
13.5 mm
Download CAD models
Previews
3D
Dimension