??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3751
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
155.5 mm
B
101.6 mm
C
42.9 mm
D
19 mm
Download CAD models
Previews
3D
Dimension