??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3756
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
177.8 mm
B
127 mm
C
62 mm
WEIGHT
weight
567 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25793-recessed-spring-loaded-drop-handles-177-8-mm-load-68-kg.html
Download CAD models
Previews
3D
Dimension